Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        LyteProfile LED downlights are designed for new construction and include downlight and wall wash distributions. They are highly energy efficient with up to 100 lm/w, provide a full 60 degree cutoff, and feature an impressively shallow 4.5" housing.

        Benefits

        Fixture depth remains below 4 1⁄2" deep and allows for a consistent 2" ceiling depth
        Innovative mid-flux LED design eliminates pixelation and provides smooth, even illumination with simplified thermal management
        The product line delivers up to 90 lm/W at the emitted luminaire level while providing a comfortable 60° cut-off to both the actual and reflected source

        Features

        Cutting edge technology employs the latest in thermal management and significantly reduces the size and physical material employed in the luminaire
        Designed to meet standard commercial lighting requirements with choices of 1000 lm, 1500 lm downlight or lensed wall wash in either a 4" or 6" apertures
        and up to 2000 lm in the 6" aperture
        Three component system design enables easy servicing plus upgradeability

        Applications

        Office
        Banks
        Hospitality
        Airports
        Fashion
        Downloads
        Specification Sheets
        Leaflets
        Visuals
        Photometry/BIM Files
        • Add product
           
        • Add product
           
        • Add product
           
        Add product

        We'd love to hear from you