You are now visiting the Signify website. A localized version is available for you.
Suggestions

    EvenBalance Essential White Powercore

    Interior linear OptiField luminaire with single temperature white light

    View all 8 products Color Kinetics
    Color Kinetics
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Lumens (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Additional Literature
        • Product Guide Concealed Interior - Conceal the light, reveal the beauty PDF 5.6 MB
        Visuals
        More Information

        Product family information

        EvenBalance Essential White Powercore is a compact interior linear luminaire that is ideal for washing and grazing applications. OptiField delivers extremely uniform illuminance, providing smooth, even light and subtle shading with reduced setbacks—without hotspots or banding. Two beam spreads: Washing and Grazing, two lengths: 305 mm (1 ft) and 1219 mm (4 ft), and the ability to continuously rotate the luminaire up to 180° enable a high degree of flexibility.

        Benefits

        Interior linear solid white light OptiField luminaire
        Asymmetric optic design provides precise control of light
        Multiple color temperatures available for applications calling for warm, neutral or color white light

        Features

        Uniform illumination—EvenBalance Essential White Powercore delivers a uniformity ratio of less than 3:1 on a 3 m (9 ft) wall with an 0.5 m (1.5 ft) setback.
        Precise control of light—Asymmetric optic design provides precise control of light and delivers more illumination with higher uniformity at a lower power than comparable fluorescent asymmetric reflector solutions.
        Accentuate texture—The grazing beam spread of EvenBalance eW Powercore evenly accentuates the surface of a textured wall at a 50 mm (2 in) setback.
        Uniform light—The washing beam spread is designed to evenly illuminate flat surfaces, such as drywall, with a high illuminance, using a 150 mm to 500 mm (0.5 to 1.5 ft) setback.

        Applications

        Interior
        • Add product
           
        • Add product
           
        • Add product
           
        Add product