Vaya Cove LP G2 is a reliable cost-effective LED luminaire offering crisp white light for interior use. Designed for linear cove and accent lighting applications this luminaire offers a very low profile and integrated connectors to eliminate socket shadows. Vaya Cove LP offers on/off control or dimming via the use of any standard 0-10V or DALI dimming controller.
Benefits
Consistency of color and light
Flexibility in lengths and CCTs
Inconspicuous installation due to low profile
Many dimming and integration options
High degree of energy savings
Ease of installation
Durable housing
Features
Multiple lengths—Available in two standard nominal lengths, 305 mm (1 ft) and 1219 mm (4 ft). Custom options include an additional nominal 610 mm (2 ft) length.
Multiple color temperatures—Luminaires are available in two standard color temperatures, 3000 K and 4000 K. Custom options include three additional color temperatures of 2200 K, 2700 K and 5000 K.
Slim housing design—Low profile housing height of 21 mm (0.86 in), including mounting clips, allows for seamless design integration in tight spaces.