Suggestions

    eColor Cove MX Powercore

    Premium interior linear cove and accent luminaire with solid color light

    View all 16 products Color Kinetics
    eColor Cove MX Powercore
    Color Kinetics
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Lumens (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Additional Literature
        Visuals
        More Information

        Product family information

        eColor Cove MX Powercore delivers the highest light output in the line of solid color linear cove lights from Color Kinetics. With medium and wide beam angles and a range of fixed colors, luminaires can be used for accent lighting as well as wall and ceiling cove applications. Offers environmentally conscious buyers a green, energy-efficient lighting solution without sacrificing quality or quantity of light.

        Benefits

        Easy to install
        Compact and flexible in positioning

        Features

        Integrates patented Powercore technology — Powercore rapidly, efficiently, and accurately controls power output to fixtures directly from line voltage, eliminating the need for external power supplies and allowing long product runs. Contractor-friendly installation dramatically simplifies installation and lowers total system cost.
        Support for multiple voltages — Accepts line voltage input of 100 – 277 VAC for consistent installation and operation in a variety of locations.
        Dimming capability — Patented DIMand technology offers smooth dimming capability with selected commercially available reverse-phase ELV-type dimmers.

        Applications

        Retail
        Exhibit lighting
        Hospitality
        Architectural lighting
        • Add product
           
        • Add product
           
        • Add product
           
        Add product