You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    Vintage style, modern performance
     

    Hadco logo

    VintageView

     

    Hadco VintageView LED post top luminaires provide that classic lantern post top style that defines many of our hometowns and residential streets. Styling combined with today's LED performance is a combination that's hard to beat.

    VintageView VVLN-S3-S

    VVLN-S3-S

    VintageView VVLN-S3-C

    VVLN-S3-C

    VintageView VVPC-S3-S

    VVPC-S3-S

    VintageView VVPC-S3-C

    VVPC-S3-C

    Vintage Style

     

    • Classic 4-sided lantern fits on 2-3/8” or 3”post top
    • S Square or C Curved roof
    • VVLN No panels (open cage) or VVPC Comfort panels

    Modern Performance

     

    • 2,000 to 10,000 lumens
    • 102 to 154 LPW efficacies
    • 3000K or 4000K CCT in 70CRI

    Connectivity

     

    • 0-10V standard driver
    • DALI option
    • Controls ready with 7-pin toolless receptacle option

    Maintaining your look while saving you money  

     

    VintageView seamlessly complements your architecture while providing the performance you need.

     

    • LED Mini light engine
    • High performance optics

    - Type 3 Short

    - Type 3 Short with house-side shield

    - Type 5

    • U0 zero uplight with all VVLN No panels

     

     

     

     

     

     

    Interact connectivity

     

    VintageView comes standard with 0-10V drivers. Optional 7-pin receptacle enables controls including plug and play wireless Interact City node, which fits inside the optional decorative cupola. This gives you the flexibility to add controls now or later – whenever you are ready, hassle free.

     

    Genlyte offers the exclusive Interact City lighting management system that enables remote management, monitoring and control of all your VintageView luminaires.

     

    Learn more about Interact City

    Application Images

    /content/dam/signify/en-us/brands/product-highlights/vintageview/VintageView_Application_720x405.png

    Residential

    /content/dam/signify/en-us/brands/product-highlights/vintageview/VintageView-University_720x405.png

    University

    /content/dam/signify/en-us/brands/product-highlights/vintageview/VintageView-Park_720x405.png

    Park

    /content/dam/signify/en-us/brands/product-highlights/vintageview/VintageView-Hospitality_720x405.png

    Hospitality

    Product detail pages and downloads

    Download bulletins, spec sheets, and IES files.