Install instructions
C4L C6L DUTW Series Calculite LED Gen 3 Tunable White light engines & trims - Install Instructions - English - French
PDF 266.7 kB
Lightolier tunable white lighting solutions provide more than illumination. Through a combination of light quality, color, and intensity. they help create environments that can be tailored to occupants' needs and preferences.
Benefits
Personal Control: Get more flexibility and easily change LED intensities and correlated color temperature (CCT) from warm white (2700K) to cool white (6500K).
Scene Set: Use factory installed presets to a combination of predetermined presets instantly to set the scene for room ambiance that supports a task or spontaneous activity
Dynamics: Automatically adjust color temperature and brightness depending on time of day or task
Features
Easy specification: use the same Calculite frame and reflector with the tunable white light engine