You are now visiting the Signify website. A localized version is available for you.

Complements original lighting designs. Commonly referred to as LED or fluorescent battery packs, Bodine emergency drivers/ballasts provide instant backup lighting when normal power fails. Each emergency driver/ballast works in conjunction with a normal driver/ballast to convert new or existing LED or fluorescent lighting fixtures into emergency lighting equipment.

 

Looks like normal lighting. Bodine LED and fluorescent emergency drivers/ballasts use the same light source for normal and emergency operation, complement original lighting plans and do not detract from interior design. Emergency lighting appears similar to that under normal conditions. No drastic changes in lighting or unwanted glare results.
 

Reduces the risk of unauthorized tampering. Bodine LED and fluorescent emergency ballasts may be installed inside, on top of or remote from the fixture. This inconspicuous positioning helps to reduce unauthorized tampering and reduces the risk of vandalism.