LP500


    Low-Profile Emergency Lighting Equipment

     
    Low-profile emergency ballast to operate 21 through 54 W T5
    (2'-4') and 32 W (4') T8 lamps
    End-of-lamp-life compatible
    Bodine - Emergency Lighting
    Bodine - LP500 Emergency Ballast
    file
    Available lamps

    Product summary

    UL Listed
    Factory or Field Installation

    Illumination Time
    90 Minutes

    Initial Light Output
    400 - 700 Lumens @ 25°C

    Full Warranty
    5 Years (NOT pro-rata)

    Dual Input Voltage
    120/277 VAC, 60 Hz

    AC Input Current
    140 mA

    AC Input Power Rating
    1.5 Watts

    Test Switch
    Single Pole

    Battery
    High-Temperature, Maintenance-Free
    Nickel-Cadmium Battery
    7- to 10-Year Life Expectancy

    Battery Charging Current
    115 mA

    Recharge Time
    24 Hour

    Charging Indicator Light
    LED

    Temperature Rating (Ambient)
    0°C to +50°C (32°F to 122°F)

    Dimensions
    18.5" L x 1.18" W x 1" H
    (470 mm x 30 mm x 25 mm)
    Mounting Center 18.1" (460 mm)

    Weight
    2.1 lbs. (.95 kg)