Bodine - Emergency Lighting

    Emergency lighting for hazardous location applications


    Locations such as oil refineries, paint booths and textile mills are associated with potential fire and explosion hazards, including combustible gases, liquids, dust and fibers. Bodine emergency products for hazardous (classified) location fixtures are designed with those applications in mind. They are UL Component Recognized for factory installation only and are suitable for Class I, Division 2 type fixtures.

    Class I, Division 2 hazardous locations

    as defined by the National Electrical Code® - Ref. NEC© 2017; 500.5(B)(2)


    A Class I, Division 2 location is a location: 
    1. In which volatile flammable liquids or flammable gases are handled, processed, or used, but in which the liquids, vapors, or gases will normally be confined within closed containers or closed systems from which they can escape only in case of accidental rupture or breakdown of such containers or systems or in case of abnormal operation of equipment, or 
    2.  In which ignitable concentrations of gases or vapors are normally prevented by positive mechanical ventilation, and which might become hazardous through failure or abnormal operation of the ventilating equipment, or 
    3. That is adjacent to a Class I, Division 1 location, and to which ignitable concentrations of gases or vapors might occasionally be communicated unless such communication is prevented by adequate positive-pressure ventilation from a source of clean air and effective safeguards against ventilation failure are provided.

    Product information

    LED emergency drivers

    BSL310HAZ

     
    • Up to 10.4 W emergency illumination
    • Ideal for LED strip fixtures in hazardous locations

    Read more

    BSL310HAZSB

     
    • Up to 10.4 W emergency illumination
    • Ideal for LED strip fixtures in hazardous locations
    • Separate battery design

    Read more

    Fluorescent emergency ballasts

    BHD65U

     
    • 1- or 2-lamp operation
    • 300-700 lumen output

    Read more

    BHD94GU

     
    • 1-lamp operation
    • 300-750 lumen output

    Read more