B50 Cold-Pak


    Extended-Temperature
    Emergency Lighting Equipment

     
    Specification grade;
    One- or two-lamp emergency illumination
    Bodine - Emergency Lighting
    Bodine - B50 Cold-Pak Emergency Ballast
    UL Listed
    Available lamps

    Product summary

    UL Listed
    Factory or Field Installation
    (Damp)

    Illumination Time
    90 Minutes

    Initial Light Output
    Up to 1200 Lumens @ 25°C

    Full Warranty
    5 Years (NOT pro-rata)

    Voltage
    120/277 VAC, 60 Hz

    AC Input Current
    165 mA

    AC Input Power Rating
    16 Watts

    Test Switch
    Single Pole

    Battery
    High-Temperature, Maintenance-Free
    Nickel-Cadmium Battery
    7- to 10-Year Life Expectancy

    Battery Charging Current
    165 mA

    Recharge Time
    24 Hour

    Charging Indicator Light
    LED

    Temperature Rating (Ambient)
    -20°C to +55°C (-4°F to +131°F)

    Dimensions
    13.3" x 2.4" x 1.5"
    (339 mm x 60 mm x 38 mm)
    Mounting Center 12.8" (325 mm)

    Weight
    3.2 lbs. (1.45 kg)