B4CF2P Cold-Pak


    Extended Temperature
    Compact Emergency Lighting Equipment

     
    Specification grade;
    One- or two-lamp parallel operation
    emergency illumination
    Bodine - Emergency Lighting
    Bodine - B4CF2PC Emergency Ballast
    UL Certified
    Available lamps

    Product summary

    UL Listed
    Factory or Field Installation
    (Indoor and Damp)

    Illumination Time
    90 Minutes

    Initial Light Output
    Up to 925 Lumens @ 25°C

    Full Warranty
    5 Years (NOT pro-rata)

    Voltage
    120/277 VAC, 60 Hz

    AC Input Current
    330 mA

    AC Input Power Rating
    15 Watts

    Test Switch
    Single Pole

    Battery
    High-Temperature, Maintenance-Free
    Nickel-Cadmium Battery
    7- to 10-Year Life Expectancy

    Battery Charging Current
    220 mA

    Recharge Time
    36 Hours

    Charging Indicator Light
    LED

    Temperature Rating (Ambient)
    -20°C to +50°C (-4°F to +122°F)

    Dimensions
    B4CF2P (Without Conduit)
    9.4" x 2.6" x 1.5"
    (238 mm x 66 mm x 38 mm)
    Mounting Center 8.9" (226 mm)

    Weight
    B4CF2P (Without Conduit) 3.1 lbs. (1.4 kg)