Bodine - Emergency Lighting

    Emergency lighting for extreme temperature applications


    Bodine extended-temperature product lines provide emergency lighting in challenging environments. Cold-Pak and other extended-temperature models, which include emergency LED drivers and fluorescent emergency ballasts, are suitable for use in indoor, outdoor egress and damp locations, such as cold storage facilities, exterior stairways, food processing plants, outdoor canopies and parking garages. They generally withstand temperatures ranging from -20° C to +55° C, depending on the product. (Please see individual product specification sheets for temperature ranges and other important information.)

    Product information

    Fluorescent emergency ballasts

    B50 Cold-Pak

     
    • -20° C to +55° C
    • 1- or 2-lamp operation
    • 850-1200 lumen output

    Read more

    B4CF2P Cold-Pak

     
    • -20° C to +50° C
    • 1- or 2-lamp operation
    • Up to 925 lumen output

    Read more

    LED emergency drivers

    BSL10 Cold-Pak

     
    • -20° C to +55° C
    • Up to 14 W emergency illumination

    Read more

    BSL36 Cold-Pak

     
    • -20° C to +55° C
    • Up to 6 W emergency illumination

    Read more

    BSL4SB

     
    • -20° C to +55° C
    • Up to 4 W emergency illumination

    Read more

    BSL718

     
    • -20° C to +60° C with SLA and NiMH
    • 18 W constant with SLA; up to 18 W emergency illumination with NiMH and NiCd

    Read more

    BSL8SB

     
    • -20° C to +55° C
    • 8 W emergency illumination

    Read more

    BSL722 Cold

     
    • -20° C to +60° C
    • Up to 23.1 W emergency illumination

    Read more