Suggestions
    Bodine - Emergency Lighting

    Emergency lighting for field installation

     
    Bodine provides a wide range emergency lighting options for field installation, including emergency LED drivers, fluorescent emergency ballasts and emergency lighting inverters. The products included in this section are Listed for new or retrofit applications.

    LED emergency drivers

    BSL4L

     

    • Up  to 4 W emergency illumination
    • Class 2 output

    Read more

    BSL4SB

     

    • Up to 4 W emergency illumination
    • Extended-temperature range  (-20° C to +55° C )
    • Separate battery design

    Read more

    BSL6LST

     

    • Up to 6 W emergency illumination
    • Self-testing
    • Compact case

    Read more

    BSL8SB

     

    • 8 W emergency illumination
    • Extended-temperature range  (-20° C to +55° C )
    • Separate battery design

    Read more

    BSL10 Cold-Pak

     

    • Up to 14 W emergency illumination
    • Extended-temperature range  (-20° C to +55° C )

    Read more

    BSL10LST

     

    • Up to 10 W emergency illumination
    • Self-testing
    • Compact case

    Read more

    BSL17 & BSL17C

     

    • Up to 7.5 W emergency illumination
    • BSL17: non-conduit model
    • BSL17C: conduit model

    Read more

    BSL17-C2 & BSL17C-C2

     

    • Up to 7.5 W emergency illumination
    • BSL17-C2: non-conduit model
    • BSL17C-C2: conduit model

    Read more

    BSL17C-C2ST

     

    • Up to 7.5 W emergency illumination
    • Self-testing
    • Conduit model

    Read more

    BSL20LV/MV/HV

     

    • Up to 20 W emergncy illumination
    • LV: low voltage, 20-50V
    • MV: medium voltage, 50-130V
    • HV: high voltage, 125-200V

    Read more

    BSL310

     

    • Up to 10.4 W emergency illumination
    • Polycarbonate case

    Read more

    BSL36 Cold-Pak

     

    • Up to 6 W emergency illumination
    • Extended-temperature range  (-20° C to +55° C )

    Read more

    BSL310C & BSL310C-DF

     

    • Up to 10.4 W emergency illumination
    • BSL310C: metal case with conduit
    • BSL310C-DF: dual flex conduit

    Read more

    BSL310LP

     

    • Up to 10 W emergency illumination
    • Low-profile

    Read more

    BSL310LPST

     

    • Up to 10 W emergency illumination
    • Low-profile
    • Self-testing

    Read more

    BSL310M

     

    • Up to 10.4 W emergency illumination
    • Non-conduit metal case

    Read more

    BSL310SB

     

    • Up to 10.4 W emergency illumination
    • Separate battery design

    Read more

    BSL718

     

    • 18 W constant with SLA; up to 18 W emergency illumination with NiMH and NiCd
    • -20° C to +60° C with SLA and NiMH

    Read more

    Fluorescent emergency ballasts

    B30

     

    • 1- or 2-lamp operation
    • 900-3500 lumen output

    Read more

    B30HV

     

    • 1- or 2-lamp operation
    • 1100-3500 lumen output
    • 347-480 VAC, 50/60 Hz

    Read more

    B30ST

     

    • 1- or 2-lamp operation
    • 900-3500 lumen output
    • Self-testing

    Read more

    B33

     

    • 2- or 3-lamp operation
    • 2700-3400 lumen output

    Read more

    B50

     

    • 1-or 2-lamp operation
    • Up to 1600 lumen output

    Read more

    B50CT

     

    • 1-lamp operation
    • Up to 1400 lumen
    • Meets CEC Title 20 efficiencty standards
    • For fluorescent and Type A TLED lamps

    Read more

    B50 Cold-Pak

     

    • 1- or 2-lamp operation
    • Up to 1200 lumen output
    • Extended-temperature range  (-20° C to +55° C )

    Read more

    B50ST

     

    • 1- or 2-lamp operation
    • 100-1400 lumen output
    • Selftesting

    Read more

    B54

     

    • 1-lamp operation
    • 225-450 lumen output
    • 4-hour runtime

    Read more

    B60

     

    • 1- or 2-lamp operation
    • 600-700 lumen output

    Read more

    B70A

     

    • 1-lamp operation
    • 600-700 lumen output
    • 2-hour runtime

    Read more

    B90

     

    • 1-lamp operation
    • 500-600 lumen output

    Read more

    B100

     

    • 1-lamp operation
    • 350-450 lumen output

    Read more

    Compact fluorescent emergency ballasts

    B4CF2P/B4CF2PC

     

    • 1- or- two lamp parallel operation
    • Up to 925 lumen output
    • B4CG2PC: conduit model
    • B4CF2P: non-conduit model

    Read more

    B94GU & B94CGU

     

    • 1-lamp operation
    • 300-700 lumen output
    • B94CGU: conduit model
    • B94GU: non-conduit model

    Read more

    Space limited products

    B50LP

     

    • 1- or 2-lamp operation
    • 975-1300 lumen output

    Read more

    LP500

     

    • 1-lamp operation
    • 400-700 lumen output

    Read more

    LP550

     

    • 1-lamp operation
    • 390-700 lumen output

    Read more

    LP600

     

    • 1-lamp operation
    • 600-1325 lumen output

    Read more

    LP600STU

     

    • 1-lamp operation
    • 600-1325 lumen output
    • Self-testing

    Read more

    BSL4L

     

    • Up to 4 W emergency illumination
    • Class 2 output

    Read more

    BSL4SB

     

    • Up to 4 W emergency illumination
    • Separate battery design

    Read more

    BSL6LST

     

    • Up to 6 W emergency illumination
    • Self-testing

    Read more

    BSL8SB

     

    • 8 W emergency illumination
    • Separate battery design

    Read more

    BSL310SB

     

    • Up to 10.4 W emergency illumination
    • Separate battery design

    Read more

    BSL10LST

     

    • Up to 10 W emergency illumination
    • Self-testing

    Read more

    Extreme temperature products

    B4CF2P Cold-Pak

     

    • -20° C to +50° C
    • 1- or 2-lamp operation
    • Up to 925 lumen output

    Read more

    B50 Cold-Pak

     

    • -20° C to +55° C
    • 1- or 2-lamp operation
    • 850-1200 lumen output

    Read more

    BSL4SB

     

    • -20° C to +55° C
    • Up to 4 W emergency illumination

    Read more

    BSL8SB

     

    • -20° C to +55° C
    • 8 W emergency illumination

    Read more

    BSL10 Cold-Pak

     

    • -20° C to +55° C
    • Up to 14 W emergency illumination

    Read more

    BSL36 Cold-Pak

     

    • -20° C to +55° C
    • Up to 6 W emergency illumination

    Read more

    BSL718

     

    • -20° C to +60° C with SLA and NiMH
    • 18 W constant with SLA; up to 18 W emergency illumination with NiMH and NiCd

    Read more

    Emergency lighting inverters

    ELI-S-10

     

    • Sinusoidal output
    • 10VA max
    • Automatic dimming (0-10V) of connected load
    • Small form factor for installation into fixtures

    Read more

    ELI-S-20

     

    • Sinusoidal output
    • 25VA max

    Read more

    ELI-S-100

     

    • Sinusoidal output
    • 100VA max
    • Automatic dimming (0-10V) of connected load
    • Meets CEC Title 20 input power requirements

    Read more

    ELI-S-250

     

    • Sinusoidal output
    • 250VA max
    • Automatic dimming (0-10V) of connected load

    Read more

    ELI-S-400

     

    • Sinusoidal output
    • 400VA max

    Read more

    Emergency lighting for generator systems

    GTDU

     

    • Emergency lighting control device 
    • Dual UL Listed UL 1008 and UL 924 
    • Universal input

    Read more

    GTD

     

    • Emergency lighting control device
    • Lighting load: 3A max for LED and fluorescent loads

    Read more

    GTD10DIM

     

    • Control or bypass device
    • Lighting load: 10A max electronic driver/ballast rating
    • Features a 0-10 dimmer override

    Read more

    GTD20A

     

    • Emergency lighting transfer switch (BCELTS) or bypass switch (ALCR)
    • Lighting load: 20A max for LED and fluorescent loads
    • BCELTS under UL 1008; ALCR under UL 924

    Read more

    BLCD-20B

     

    • Control or bypass device
    • Lighting load: 20A max for LED and fluorescent loads; 10A max for incandescent loads

    Read more

    BLCD16DIM

    • Control or bypass device
    • Lighting load: 16A max electronic driver/ballast rating
    • Features a 0-10 dimmer override

    Read more