Philips TUV Amalgam XPT systems

Product Description

Use the configure now button to customize your luminaire or choose one of the pre-configured products below

Products

Product Compare
180
-
-
-
G10.2q
TUV 800W XHO SE

TUV 800W XHO SE

928107605112
800
-
-
-
GX10.2q

Product family information

Description

TUV Amalgam XPT lamps are long-arc UVC (germicidal) lamps used in professional water disinfection equipment. They combine high efficiency with relatively high power density. Thanks to their constant UVC output over the complete lifetime, these lamps can be dimmed to reach the same UVC output compared with similar lamps on the market, allowing for approximately 10% energy savings. The special amalgam used allows for flexibility in system design and application temperature.

Benefits

  • Security of effective disinfection over the useful lifetime of the lamp

  • Security of effective disinfection over the complete lifetime of the lamp

Features

  • Short-wave UV radiation with a peak at 253.7 nm (UVC) for disinfection

  • Short-wave UV radiation with a peak at 253.7 nm (UVC) for disinfection

Applications

  • Deactivation of bacteria, viruses and other micro-organisms
  • Deactivation of bacteria, viruses and other micro-organisms
  • Municipal drinking water treatment equipment
  • Municipal drinking water treatment equipment
  • Process water treatment equipment
  • Waste water treatment equipment
  • Swimming pool units
  • Process water treatment equipment
  • Equipment for the production of ultra-pure water, for example for the semiconductor, pharmaceuticals and cosmetics industry (ozone version)
  • Swimming pool units
  • Equipment for the production of ultra-pure water, for example for the semiconductor, pharmaceuticals and cosmetics industries

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

Downloads