Saudi Arabia - English

Philips Coreline tempo large, Floodlight, 182 W, 26000 lm, 4000 K, CRI70, Symmetrical, IP66

BVP130 LED260-4S/740 PSU S ALU C1KC3 T35

Product Description

Floodlight, Aluminum, Grey, Gray aluminum (RAL9007), Power supply unit (On/Off), 26000 lm, 182 W, 146 lm/W, 4000 K, (0.382, 0.379) SDCM <5, CRI70, Symmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 1.0 m with plug Wieland/Adels compatible 3-pole, External connector

Order code: 912300023663
Full order code: 871869909642700

Specifications

  • Lamp family code
    LED260-4S [LED module, system flux 26000 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - BVP130 LED260-4S/740 PSU S ALU C1KC3 T35 txt 4.5 kB
Product leaflet
Localized commercial leaflet 912300023663 en_SA pdf 375.9 kB

Brochures

Install instructions
Coreline_Tempo_Large-BVP130-INI.pdf pdf 1.5 MB

Visuals

Product-Photographs-912300023663_EU
Multiple assets
Product-Diagrams-912300023663_EU
Multiple assets

Photometry and Lighting design

IES
IES File - BVP130 LED260-4S/740 PSU S ALU C1KC3 T35 IES
Dialux
ULD File - BVP130 LED260-4S/740 PSU S ALU C1KC3 T35 ULD
Relux
ROLF File - BVP130 LED260-4S/740 PSU S ALU C1KC3 T35 ROLFZ
LDT
LDT File - BVP130 LED260-4S/740 PSU S ALU C1KC3 T35 LDT

Other

Environmental product declaration
EPD-Philips-Coreline-tempo-Large-BVP130 pdf 768.3 kB