Saudi Arabia - English

Signify Heritage LED retrofit kit, 38 W, 3350 lm, 3000 K, CRI80, Distribution medium 50, Safety class II, IP66, SRG10-10

EDP773 LED50/830 II MK-BK DM50 FG SRG10

New

Product Description

Aluminum, Black, Power supply unit (On/Off), 3350 lm, 38 W, 88 lm/W, 3000 K, (0.433, 0.403) SDCM <5, CRI80, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 10 kV differential mode and 10 kV common mode, Cable 0.5 m with cable connector, External connector

Order code: 912300024915
Full order code: 871951422138300

Specifications

  • Lamp family code
    LED50 [LED module 5000 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product