Saudi Arabia - English

Signify Heritage LED retrofit kit, 38 W, 3350 lm, 3000 K, CRI80, Distribution medium 50, Safety class II, IP66

EDP773 LED50/830 II MK-BK DM50 FG H07RN-

New

Product Description

Aluminum, Black, Power supply unit (On/Off), 3350 lm, 38 W, 88 lm/W, 3000 K, (0.433, 0.403) SDCM <5, CRI80, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 0.5 m with cable connector, External connector

Order code: 912300024911
Full order code: 871951422134500

Specifications

  • Lamp family code
    LED50 [LED module 5000 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912300024911 en_SA pdf 135.3 kB

Brochures

Install instructions
Fernandino LED retrofit kit installation instructions pdf 1.4 MB

Visuals

Product-Photographs-912300024911_EU
Multiple assets
Product-Diagrams-912300024911_EU
Multiple assets

Photometry and Lighting design

IES
IES File - EDP773 LED50/830 II MK-BK DM50 FG H07RN- IES
Dialux
ULD File - EDP773 LED50/830 II MK-BK DM50 FG H07RN- ULD
Relux
ROLF File - EDP773 LED50/830 II MK-BK DM50 FG H07RN- ROLFZ
LDT
LDT File - EDP773 LED50/830 II MK-BK DM50 FG H07RN- LDT