Saudi Arabia - English

Philips HF-P 3/4 14 TL5 III 220-240V 50/60Hz IDC

Product Description

Philips HF-P 3/4 14 TL5 III 220-240V 50/60Hz IDC

Order code: 913713033966
Full order code: 871829172125300

Specifications

Input Voltage
220 to 240 V
Line Frequency
50 to 60 Hz
Input Frequency
50 to 60 Hz
Inrush Current Width
0.25 ms
Inrush Current Peak (Max)
24 A
Number of Products on MCB (16A Type B) (Nom)
28

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913713033966 en_SA pdf 505.9 kB

Brochures

Declaration of Conformity
Declaration of conformity - HF-P 3/4 14 TL5 III 220-240V 50/60Hz IDC pdf 264.3 kB

Visuals

Product-Photographs-913713033966_EU
Multiple assets - Visuals
Product-Diagrams-913713033966_EU
Multiple assets - Visuals