Saudi Arabia - English

Philips HF-P 154/155 TL5 HO/PLL III 220-240V IDC

Product Description

Philips HF-P 154/155 TL5 HO/PLL III 220-240V IDC

Order code: 913713028266
Full order code: 872790086348200

Specifications

Input Voltage
220 to 240 V
Line Frequency
50 to 60 Hz
Input Frequency
50 to 60 Hz
Inrush Current Width
0.25 ms
Inrush Current Peak (Max)
24 A
Number of Products on MCB (16A Type B) (Nom)
28

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913713028266 en_SA pdf 495.7 kB

Brochures

Declaration of Conformity
Declaration of conformity - HF-P 154/155 TL5 HO/PLL III 220-240V IDC pdf 264.3 kB

Visuals

Product-Photographs-913713028266_EU
Multiple assets - Visuals
Product-Diagrams-913713028266_EU
Multiple assets - Visuals