Saudi Arabia - English

Philips HF-P 258 TL-D III 220-240V 50/60Hz IDC

Product Description

Philips HF-P 258 TL-D III 220-240V 50/60Hz IDC

Order code: 913713031966
Full order code: 872790091172500

Specifications

  • Input Voltage
    220 to 240 V
  • Line Frequency
    50 to 60 Hz
  • Input Frequency
    50 to 60 Hz
  • Inrush Current Width
    0.35 ms
  • Power Factor (Fraction)
    0.99
  • Inrush Current Peak (Max)
    28 A
  • Number of Products on MCB (16A Type B) (Nom)
    12

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913713031966 en_SA pdf 503.4 kB

Brochures

Declaration of Conformity
Declaration of conformity - HF-P 258 TL-D III 220-240V 50/60Hz IDC pdf 262.7 kB
Additional data sheet
GSAD_PPPLTL-3_0005-Additional datasheet PDF 355.7 kB

Visuals

Product-Photographs-913713031966_EU
Multiple assets
Product-Diagrams-913713031966_EU
Multiple assets