Saudi Arabia - English

Philips HF-P 158 TL-D III 220-240V 50/60Hz IDC

Product Description

Philips HF-P 158 TL-D III 220-240V 50/60Hz IDC

Order code: 913713031866
Full order code: 872790091170100

Specifications

  • Input Voltage
    220 to 240 V
  • Line Frequency
    50 to 60 Hz
  • Input Frequency
    50 to 60 Hz
  • Inrush Current Width
    0.25 ms
  • Power Factor (Fraction)
    0.99
  • Inrush Current Peak (Max)
    18 A
  • Number of Products on MCB (16A Type B) (Nom)
    28

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913713031866 en_SA pdf 414.8 kB

Brochures

Declaration of Conformity
Declaration of conformity - HF-P 158 TL-D III 220-240V 50/60Hz IDC pdf 262.7 kB
Additional data sheet
GSAD_PPPLTL-3_0004-Additional datasheet PDF 355.7 kB

Visuals

Product-Photographs-913713031866_EU
Multiple assets
Product-Diagrams-913713031866_EU
Multiple assets