Saudi Arabia - English

Philips HF-P 218/236 TL-D III 220-240V 50/60 Hz

Product Description

Philips HF-P 218/236 TL-D III 220-240V 50/60 Hz

Order code: 913713031666
Full order code: 872790091166400

Specifications

  • Input Voltage
    220 to 240 V
  • Line Frequency
    50 to 60 Hz
  • Input Frequency
    50 to 60 Hz
  • Inrush Current Width
    0.25 ms
  • Inrush Current Peak (Max)
    18 A
  • Number of Products on MCB (16A Type B) (Nom)
    28

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913713031666 en_SA pdf 415.0 kB

Brochures

Declaration of Conformity
Declaration of conformity - HF-P 218/236 TL-D III 220-240V 50/60 Hz pdf 262.7 kB
Additional data sheet
GSAD_PPPLTL-3_0002-Additional datasheet PDF 18.4 kB

Visuals

Product-Photographs-913713031666_EU
Multiple assets
Product-Diagrams-913713031666_EU
Multiple assets