Saudi Arabia - English

Philips HF-P 1/218 PL-T/C III 220-240V

Product Description

Philips HF-P 1/218 PL-T/C III 220-240V

Order code: 913700648666
Full order code: 872790083417800

Specifications

  • Input Voltage
    220 to 240 V
  • Line Frequency
    50 to 60 Hz
  • Input Frequency
    50 to 60 Hz
  • Inrush Current Width
    0.250 ms
  • Inrush Current Peak (Max)
    18 A
  • Number of Products on MCB (16A Type B) (Nom)
    28

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913700648666 en_SA pdf 396.5 kB

Brochures

Declaration of Conformity
Declaration of conformity - HF-P 1/218 PL-T/C III 220-240V pdf 114.0 kB
Additional data sheet
HF-P 1/218 PL-T/C III 220-240V pdf 17.2 kB

Visuals

Product-Photographs-913700648666_EU
Multiple assets
Product-Diagrams-913700648666_EU
Multiple assets