Saudi Arabia - English

Philips HF-P 280 TL5/PL-L III 220-240V 50/60Hz

Product Description

Philips HF-P 280 TL5/PL-L III 220-240V 50/60Hz

Order code: 913713034366
Full order code: 872790095230800

Specifications

  • Input Voltage
    220 to 240 V
  • Line Frequency
    50 to 60 Hz
  • Input Frequency
    50 to 60 Hz
  • Inrush Current Width
    0.38 ms
  • Inrush Current Peak (Max)
    35 A
  • Number of Products on MCB (16A Type B) (Nom)
    8

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913713034366 en_SA pdf 532.3 kB

Visuals

Product-Photographs-913713034366_EU
Multiple assets - Visuals
Product-Diagrams-913713034366_EU
Multiple assets - Visuals