Saudi Arabia - English

Philips MasterClass InstantFit (UL Type-A) T8

MasterClass InstantFit LED T8 lamps have been proven to work with 216 different ballasts, delivering even light output, proven energy savings and long average lifetime.

Products

Product family information

Description

The MasterClass InstantFit T8 lamps provide hassle-free installation with simple lamp-for-lamp replacements. They deliver what we promise, with at least 40% energy savings, flicker-free performance, and the life you would expect. Other lamps claim compatibility but only MasterClass InstantFit (UL Type A) has been proven to work with over 200 ballasts and drivers, delivering even light output, with proven energy savings and a long average lifetime. End users will be delighted being under these comfortable and high quality lamps with no visible flicker and optimized optics. Energy managers will enjoy these lamps too as they can count the savings delivered by our lamps. To enjoy more energy savings, the MasterClass InstantFit lamps can be paired with the Advance TLED drivers to create a Type C system. With available 70,000 hour life, 7-year limited warranty and a shatter-prevention polycarbonate lens, Philips MasterClass InstantFit TLED lamps deliver benefits for all.

Benefits

  • Proven over 40% energy savings compared to traditional fluorescent lighting

  • No visible flicker - All InstantFit lamps are below 1.0 (Refer to NEMA77, IEC 61547 & IEC 63158 standard for SVM (Stroboscopic Visibility Measure)

Features

  • MasterClass InstantFit works with over 200 ballasts and drivers

  • Flexibility - Type A lamps can be used as type C lamps

Applications

  • Warehouses
  • Schools
  • Offices

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MasterClass InstantFit (UL Type-A) T8 en_SA pdf 524.5 kB
Additional literature
InstantFit Bulletin (20210706) pdf 358.0 kB
Additional literature
TLED Brochure (20210917) pdf 1.8 MB

Visuals

Family-Photographs-MasterClass InstantFit (UL Type-A) T8
Multiple assets

Photometry and Lighting design

Family-IES-MasterClass InstantFit (UL Type-A) T8
Multiple assets