Saudi Arabia - English

Philips MasterClass, LEDtube, T8, 600 mm, 7 W, 3000 K, 1150 lm, 70000 hour(s)

7T8/MAS/24-830/IF10/P/DIM 10/1

Product Description

MasterClass, LEDtube, T8, 600 mm, 7 W, 3000 K, 1150 lm, 70000 hour(s), 164 lm/W, G13, Plastic

Order code: 929001986904

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    70,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001986904 en_SA pdf 813.9 kB

Brochures

Install instructions
TLED-Type-A-T8T5PLLUbent-8FT-Class-A-QIG-online pdf 5.3 MB

Visuals

Product-Photographs-929001986904_EU
Multiple assets - Visuals
Product-Diagrams-929001986904_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - 7T8/MAS/24-830/IF10/P/DIM 10/1 IES 3.9 kB

Other

Environmental product declaration
EPD-Philips-MasterClass-InstantFit-UL-Type-A-T8-COMF-9434998-Ref-929001987104 pdf 664.0 kB