Saudi Arabia - English

Philips Corepro InstantFit (UL Type-A) T8

CorePro InstantFit T8 LEDs have been proven to work with 216 different ballasts, delivering even light output, proven energy savings and a long average lifetime.

Products

Product family information

Description

The CorePro InstantFit LED lamps provide hassle-free installation with simple lamp-for-lamp replacements. They deliver what we promise, with at least 40% energy savings, flicker-free performance, and the life you would expect .Other lamps claim compatibility but only CorePro InstantFit (UL Type A) has been proven to work with over 200 ballasts and drivers, delivering even light output, with proven energy savings and a long average lifetime. End users will be delighted being under these comfortable and high quality CorePro InstantFit lamps with no visible flicker and optimized optics. Energy managers will enjoy these lamps too as they can count the savings delivered by our lamps. To enjoy more energy savings, the CorePro InstantFit lamps can be paired with the Advance TLED drivers to create a Type C system.

Benefits

  • Proven over 40% energy savings compared to traditional fluorescent lighting

  • No visible flicker - All InstantFit lamps are below 1.0 (Refer to NEMA77, IEC 61547 & IEC 63158 standard for SVM (Stroboscopic Visibility Measure)

Features

  • Compatibility - Each lamp is compatible with several drivers.

  • Lifetime delivered: Average life rating of 50,000 hours

Applications

  • Warehouses
  • Schools
  • Offices

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Corepro InstantFit (UL Type-A) T8 en_SA pdf 455.2 kB
Additional literature
InstantFit Bulletin (20210706) pdf 358.0 kB
Additional literature
TLED Brochure (20210917) pdf 1.8 MB

Visuals

Family-Photographs-Corepro InstantFit (UL Type-A) T8
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-Corepro InstantFit (UL Type-A) T8
Multiple assets - Software Plugins