Saudi Arabia - English

Philips CorePro, LEDtube, T8, 1200 mm, 14 W, 4000 K, 2100 lm, 70000 hour(s)

14T8/COR/48-840/IF21/G/DIM 10/1

Product Description

CorePro, LEDtube, T8, 1200 mm, 14 W, 4000 K, 2100 lm, 70000 hour(s), 150.00 lm/W, G13, Glass

Order code: 929001343234

Specifications

Cap-Base
G13
Nominal lifetime
70,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001343234 en_SA pdf 355.4 kB

Brochures

Install instructions
TLED-Type-A-T8T5PLLUbent-8FT-Class-A-QIG-online pdf 5.3 MB

Visuals

Product-Photographs-929001343234_EU
Multiple assets - Visuals
Product-Diagrams-929001343234_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - 14T8/COR/48-840/IF21/G/DIM 10/1 ies 1.8 kB

Other

Environmental product declaration
EPD-Philips-Corepro-InstantFit-UL-Type-A-T8-COMF-9434872-Ref-929001343234 pdf 695.1 kB