Philips MASTER, LEDspot, AR111, dimmable, 75 W, G53, 4000 K, 950 lm, CRI 95, 40000 hour(s)

MAS ExpertColor 14.8-75W 940 AR111 24D

Product Description

MASTER, LEDspot, AR111, dimmable, 75 W, G53, 4000 K, 950 lm, CRI 95, 40000 hour(s), 64.00 lm/W, EEL G, PF 0.7, Beam angle 24 degree(s), RG1, IP20

Order code: 929003043002
Full order code: 871951433387100

Specifications

Cap-Base
G53
Nominal lifetime
40,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDspot
Flux measurement reference
Narrow Cone
Warranty period
5 years

Downloads

Leaflets

Brochure
PHL low voltage LED lamp EU dimmer compatibility list professional pdf 1.1 MB
Product leaflet
Localized commercial leaflet 929003043002 en_SA pdf 315.5 kB

Visuals

Product-Photographs-929003043002_EU
Multiple assets - Visuals
Product-Diagrams-929003043002_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS ExpertColor 14.8-75W 940 AR111 24D IES 11.4 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDspot-LV-AR111-COMF-2165-Ref-929003042602 pdf 724.3 kB