Products
929002867006
Luminous flux (lm)
3,065
CCT (K)
4000
Efficacy (lm/W)
172
Color rendering
70
929002867706
Luminous flux (lm)
4,100
CCT (K)
4000
Efficacy (lm/W)
173
Color rendering
70
2 items
Product family information
Description
Fortimo FastFlex DA (Differentiation Array) & DP (Differentiation Protected) gen 5 is our 'one-fits-all-solution' for outdoor applications. The latest generation comes with an efficiency upgrade and a larger selection.
Benefits
Extensive reliability testing & quality assurance for OEM peace of mind
Philips system warranty
Features
One-fits-all solution thanks to a wide portfolio and compatibility with third-party lenses
Xtreme Reliability