Philips Xi LP 320W 0.7-2.1A S1 WL AUX I230
Popular downloads
Product Description
Philips Xi LP 320W 0.7-2.1A S1 WL AUX I230
Specifications
- Output Current Ripple (Max) 4 %
- Output Current (Max) 2100 mA
- Open Circuit Voltage (DC) (Max) 300 V
- Output Power (Max) 320 W
- Output Power (Min) 16 W
- Output Current (Min) 700 mA
- Output Voltage (Max) 228 V
- Output Voltage (Min) 114 V
- Protection class IEC Safety class I