Saudi Arabia - English

Philips CoreLine Waterproof, 57.1 W, L1500 mm, 7500 lm, 4000 K, Very wide beam, Opal, IP65, IK08, TW1-ready

WT120C G2 LED75S/840 PSU PCO L1500

Product Description

L1500 mm, Polycarbonate, Gray, Power supply unit (On/Off), 7500 lm, 57.1 W, 131 lm/W, 4000 K, (0.38,0.38)SDCM<=3, Very wide beam, Opal, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 3-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)

Order code: 911401837480
Full order code: 871016334981799

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product