Philips CoreLine Waterproof, 28.6 W, L1200 mm, 3700 lm, 4000 K, Very wide beam, Opal, IP65, IK08, TW1-ready
WT120C G2 LED37S/840 PSU PCO L1200
Product Description
L1200 mm, Polycarbonate, Gray, Power supply unit (On/Off), 3700 lm, 28.6 W, 129 lm/W, 4000 K, (0.38,0.38)SDCM<=3, Very wide beam, Opal, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 3-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)
Specifications
- Light source replaceable
- No
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years