Saudi Arabia - English

Philips CoreLine Waterproof, 20.5 W, L1200 mm, 2500 lm, 4000 K, Very wide beam, Opal, IP65, IK08, TW1-ready

WT120C G2 LED25S/840 PSU PCO L1200

Product Description

L1200 mm, Polycarbonate, Gray, Power supply unit (On/Off), 2500 lm, 20.5 W, 122 lm/W, 4000 K, (0.38,0.38)SDCM<=3, Very wide beam, Opal, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 3-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)

Order code: 911401837080
Full order code: 871016334977099

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - WT120C G2 LED25S/840 PSU PCO L1200 txt 3.8 kB
Product leaflet
Localized commercial leaflet 911401837080 en_SA pdf 248.4 kB

Brochures

Install instructions
Installation intruction, CoreLine waterproof WT120C G2 pdf 2.6 MB

Visuals

Product-Photographs-911401837080_EU
Multiple assets - Visuals
Product-Diagrams-911401837080_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - WT120C G2 LED25S/840 PSU PCO L1200 IES
Revit file
WT120C G2 LED25S/840 PSU PCO L1200 911401837080 ZIP
Dialux
ULD File - WT120C G2 LED25S/840 PSU PCO L1200 ULD
Relux
ROLF File - WT120C G2 LED25S/840 PSU PCO L1200 ROLFZ
LDT
LDT File - WT120C G2 LED25S/840 PSU PCO L1200 LDT

Other

Environmental product declaration
EPD-Philips-CoreLine-Waterproof-911401837080 pdf 639.1 kB