Saudi Arabia - English

Philips CoreLine Waterproof, 37.5 W, L1200 mm, 6000 lm, 4000 K, Symmetrical, Clear, IP65, IK08

WT120C G2 LED60S/840 PSU L1200

Product Description

L1200 mm, Polycarbonate, Grey, Power supply unit (On/Off), 6000 lm, 37.5 W, 160 lm/W, 4000 K, (0.38,0.38) SDCM≤3, Symmetrical, Clear, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 3-pole

Order code: 911401815687
Full order code: 872016975428799

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - WT120C G2 LED60S/840 PSU L1200 txt 3.7 kB
Product leaflet
Localized commercial leaflet 911401815687 en_SA pdf 304.1 kB

Brochures

Install instructions
CoreLine waterproof G2, Installation instruction pdf 2.4 MB

Visuals

Product-Photographs-911401815687_EU
Multiple assets - Visuals
Product-Diagrams-911401815687_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - WT120C G2 LED60S/840 PSU L1200 IES
Revit file
Revit file - 911401815687 ZIP
Dialux
ULD File - WT120C G2 LED60S/840 PSU L1200 ULD
Relux
ROLF File - WT120C G2 LED60S/840 PSU L1200 ROLFZ
LDT
LDT File - WT120C G2 LED60S/840 PSU L1200 LDT

Other

Environmental product declaration
EPD-Philips-CoreLine-Waterproof-911401815687 pdf 637.5 kB