Philips CoreLine Waterproof, 49.5 W, L1500 mm, 6000 lm, 4000 K, Wide beam, Frosted, IP65, IK08, TW1-ready, ELB3h
WT120C G2 LED60S/840 PSU ELB3 L1500
Product Description
L1500 mm, Polycarbonate, Gray, Power supply unit (On/Off), 6000 lm, 49.5 W, 121 lm/W, 4000 K, (0.38,0.38)SDCM<=3, Wide beam, Frosted, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 4-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included), Emergency lighting 3 hours duration basic version
Specifications
- Lamp family code LED60S [LED Module, system flux 6000 lm]
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Warranty period 5 years