Saudi Arabia - English

Philips CoreLine Waterproof, 31 W, L1500 mm, 3400 lm, 4000 K, DALI, Wide beam, Frosted, IP65, IK08, TW1-ready, ELB3h

WT120C G2 LED34S/840 PSD ELB3 L1500

Product Description

L1500 mm, Polycarbonate, Gray, Power supply unit with DALI interface, 3400 lm, 31 W, 110 lm/W, 4000 K, (0.38,0.38)SDCM<=3, Wide beam, Frosted, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 6-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included), Emergency lighting 3 hours duration basic version

Order code: 910505100064
Full order code: 871869688313600

Specifications

  • Lamp family code
    LED34S [LED module, system flux 3400 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product