Philips CoreLine Waterproof, 26 W, L1500 mm, 3400 lm, 4000 K, DALI, Wide beam, Frosted, IP65, IK08, TW1-ready
WT120C G2 LED34S/840 PSD L1500
Product Description
L1500 mm, Polycarbonate, Gray, Power supply unit with DALI interface, 3400 lm, 26 W, 131 lm/W, 4000 K, (0.38,0.38)SDCM<=3, Wide beam, Frosted, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 5-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)
Specifications
- Lamp family code
- LED34S [LED module, system flux 3400 lm]
- Light source replaceable
- No
- Number of gear units
- 1 unit
- Driver included
- Yes
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years