Saudi Arabia - English

Philips CoreLine Waterproof, 35.5 W, L1200 mm, 4000 lm, 4000 K, DALI, Wide beam, Frosted, IP65, IK08, TW1-ready, ELB3h

WT120C G2 LED40S/840 PSD ELB3 L1200

Product Description

L1200 mm, Polycarbonate, Gray, Power supply unit with DALI interface, 4000 lm, 35.5 W, 113 lm/W, 4000 K, (0.38,0.38)SDCM<=3, Wide beam, Frosted, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 6-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included), Emergency lighting 3 hours duration basic version

Order code: 910505100057
Full order code: 871869688312900

Specifications

  • Lamp family code
    LED40S [LED module, system flux 4000 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - WT120C G2 LED40S/840 PSD ELB3 L1200 txt 4.2 kB
Product leaflet
Localized commercial leaflet 910505100057 en_SA pdf 395.2 kB

Brochures

Install instructions
Installation instruction,WT120C G2 CoreLine waterproof WT120C G2 EL pdf 3.2 MB

Visuals

Product-Photographs-910505100057_EU
Multiple assets
Product-Diagrams-910505100057_EU
Multiple assets

Photometry and Lighting design

IES
IES File - WT120C G2 LED40S/840 PSD ELB3 L1200 IES
Revit file
Revit file - WT120CI - 910505100057 ZIP
Dialux
ULD File - WT120C G2 LED40S/840 PSD ELB3 L1200 ULD
Relux
ROLF File - WT120C G2 LED40S/840 PSD ELB3 L1200 ROLFZ
LDT
LDT File - WT120C G2 LED40S/840 PSD ELB3 L1200 LDT

Other

Environmental product declaration
EPD-Philips-CoreLine-Waterproof-910505100057 pdf 637.7 kB