Philips CoreLine waterproof gen3, All-in, 28.5 W, 16.6 W, L1200 mm, 2700 lm, 3300 lm, 3900 lm, 4600 lm, 6500 K, Symmetrical, Clear, IP66, IK08, EL-ready
WT120C G3 27_33_39_46S/865 PSU L1200
Product Description
L1200 mm, Polycarbonate, Grey, Power supply unit (On/Off), All-in, Multi Lumen, 2700 lm, 3300 lm, 3900 lm, 4600 lm, 28.5 W, 16.6 W, 163 lm/W, 161 lm/W, 6500 K, (0.31, 0.32) SDCM<3, Symmetrical, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 6 J, Safety class I, Push-in connector 5-pole, Self‑contained emergency lighting is possible when used with a compatible battery kit accessory
Specifications
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- Yes
- Value ladder
- Performance
- Warranty period
- 5 years