Philips CoreLine waterproof gen3, All-in, 28.5 W, 16.6 W, L1200 mm, 2600 lm, 3200 lm, 3700 lm, 4400 lm, 3000 K, Symmetrical, Clear, IP66, IK08, EL-ready
WT120C G3 27_33_39_46S/830 PSU L1200
Product Description
L1200 mm, Polycarbonate, Grey, Power supply unit (On/Off), All-in, Multi Lumen, 2600 lm, 3200 lm, 3700 lm, 4400 lm, 28.5 W, 16.6 W, 156 lm/W, 154 lm/W, 3000 K, (0.43, 0.40) SDCM<3, Symmetrical, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 6 J, Safety class I, Push-in connector 5-pole, Self‑contained emergency lighting is possible when used with a compatible battery kit accessory
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Value ladder Performance
- Warranty period 5 years