Philips CoreLine waterproof gen3, 37.5 W, L1500 mm, 6000 lm, 4000 K, DALI, Symmetrical, Clear, IP66, IK08, TW3, EL-ready
WT120C G3 60S/840 PSD TW3 L1500
Product Description
L1500 mm, Polycarbonate, Grey, Power supply unit with DALI interface, 6000 lm, 37.5 W, 160 lm/W, 4000 K, (0.38, 0.37) SDCM<3, Symmetrical, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 6 J, Safety class I, Push-in connector 7-pole, Feed-through wiring 3-phase, DC operated central emergency lighting, Self‑contained emergency lighting is possible when used with a compatible battery kit accessory
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Value ladder Performance
- Warranty period 5 years