Saudi Arabia - English

Philips CoreLine waterproof gen3, All-in, 25 W, 14.6 W, L600 mm, 2400 lm, 2900 lm, 3500 lm, 4000 lm, 4000 K, Symmetrical, Clear, IP66, IK08, TW3

WT120C G3 24_29_35_40S/840 PSU TW3 L600

Product Description

L600 mm, Polycarbonate, Grey, Power supply unit (On/Off), All-in, Multi Lumen, 2400 lm, 2900 lm, 3500 lm, 4000 lm, 25 W, 14.6 W, 164 lm/W, 159 lm/W, 4000 K, (0.38, 0.37) SDCM<3, Symmetrical, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 6 J, Safety class I, Push-in connector 5-pole, Feed-through wiring 3-phase

Order code: 910505106560
Full order code: 872110339006600

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - WT120C G3 24_29_35_40S/840 PSU TW3 L600 txt 3.5 kB
Product leaflet
Localized commercial leaflet 910505106560 en_SA pdf 399.6 kB

Brochures

Install instructions
CoreLine-waterproof-G3-Installation-Instruction-v202512.pdf pdf 13.1 MB

Visuals

Product-Photographs-910505106560_EU
Multiple assets
Product-Diagrams-910505106560_EU
Multiple assets

Photometry and Lighting design

IES
IES File - WT120C G3 24_29_35_40S/840 PSU TW3 L600 IES
Revit file
Revit file - 910505106560 ZIP
Dialux
ULD File - WT120C G3 24_29_35_40S/840 PSU TW3 L600 ULD
Relux
ROLF File - WT120C G3 24_29_35_40S/840 PSU TW3 L600 ROLFZ
LDT
LDT File - WT120C G3 24_29_35_40S/840 PSU TW3 L600 LDT

Other

Environmental product declaration
Environmental Product Declaration, CoreLine waterproof G3, WT120C G3 pdf 1.0 MB