Saudi Arabia - English

Philips CoreLine waterproof gen3, All-in, 37.5 W, 21.5 W, L1500 mm, 3300 lm, 4100 lm, 4800 lm, 5800 lm, 4000 K, Symmetrical, Clear, IP66, IK08, EL-ready

WT121C G3 35_43_51_60S/840 PSU L1500

Product Description

L1500 mm, Post-consumer recycled polycarbonate, Grey, Power supply unit (On/Off), All-in, Multi Lumen, 3300 lm, 4100 lm, 4800 lm, 5800 lm, 37.5 W, 21.5 W, 155 lm/W, 150 lm/W, 4000 K, (0.38, 0.37) SDCM<3, Symmetrical, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 6 J, Safety class I, Push-in connector 5-pole, Self‑contained emergency lighting is possible when used with a compatible battery kit accessory

Order code: 910505106559
Full order code: 872110339005900

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Value ladder
Performance
Warranty period
5 years
Sustainability rating
Signify Circle

Downloads

Leaflets

Tendertext
Tender text - WT121C G3 35_43_51_60S/840 PSU L1500 txt 3.6 kB
Product leaflet
Localized commercial leaflet 910505106559 en_SA pdf 575.1 kB

Brochures

Install instructions
CoreLine-waterproof-G3-Installation-Instruction-v202512.pdf pdf 18.0 MB

Visuals

Product-Photographs-910505106559_EU
Multiple assets - Visuals
Product-Diagrams-910505106559_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - WT121C G3 35_43_51_60S/840 PSU L1500 IES
Revit file
WT121C G3 35_43_51_60S/840 PSU L1500 910505106559 ZIP
Dialux
ULD File - WT121C G3 35_43_51_60S/840 PSU L1500 ULD
Relux
ROLF File - WT121C G3 35_43_51_60S/840 PSU L1500 ROLFZ
LDT
LDT File - WT121C G3 35_43_51_60S/840 PSU L1500 LDT

Other

Environmental product declaration
Environmental Product Declaration, CoreLine waterproof gen3, WT121C G3 pdf 1002.0 kB