Saudi Arabia - English

Philips CoreLine waterproof gen3, 50 W, L1200 mm, 8000 lm, 4000 K, DALI, Symmetrical, Clear, IP66, IK08, EL-ready

WT120C G3 80S/840 PSD L1200

Product Description

L1200 mm, Polycarbonate, Grey, Power supply unit with DALI interface, 8000 lm, 50 W, 160 lm/W, 4000 K, (0.38, 0.37) SDCM<3, Symmetrical, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 6 J, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting, Self‑contained emergency lighting is possible when used with a compatible battery kit accessory

Order code: 910505106545
Full order code: 872110335991900

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Value ladder
Performance
Warranty period
5 years
Sustainability rating
Unclassified

Downloads

Leaflets

Tendertext
Tender text - WT120C G3 80S/840 PSD L1200 txt 3.5 kB
Product leaflet
Localized commercial leaflet 910505106545 en_SA pdf 225.5 kB

Brochures

Install instructions
CoreLine-waterproof-G3-Installation-Instruction-v202512.pdf pdf 18.0 MB

Visuals

Product-Photographs-910505106545_EU
Multiple assets - Visuals
Product-Diagrams-910505106545_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - WT120C G3 80S/840 PSD L1200 IES
Revit file
WT120C G3 80S/840 PSD L1200 910505106545 ZIP
Dialux
ULD File - WT120C G3 80S/840 PSD L1200 ULD
Relux
ROLF File - WT120C G3 80S/840 PSD L1200 ROLFZ
LDT
LDT File - WT120C G3 80S/840 PSD L1200 LDT

Other

Environmental product declaration
Environmental Product Declaration, CoreLine waterproof G3, WT120C G3 pdf 1.2 MB