Philips CoreLine waterproof gen3, 25 W, L600 mm, 4000 lm, 4000 K, DALI, Symmetrical, Clear, IP66, IK08
WT120C G3 40S/840 PSD L600
Product Description
L600 mm, Polycarbonate, Grey, Power supply unit with DALI interface, 4000 lm, 25 W, 160 lm/W, 4000 K, (0.38, 0.37) SDCM<3, Symmetrical, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 6 J, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting
Specifications
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Service tag
- Yes
- Value ladder
- Performance
- Warranty period
- 5 years
- Sustainability rating
- Unclassified