Saudi Arabia - English

Philips CoreLine waterproof gen3, 21.5 W, L1500 mm, 3400 lm, 4000 K, Sensor-based dim, Symmetrical, Clear, MDU3, IP66, IK08, EL-ready

WT120C G3 34S/840 PSR MDUPHW L1500

Product Description

L1500 mm, Polycarbonate, Grey, Power supply unit regulating, Programmable movement and light sensor with wireless grouping, 3400 lm, 21.5 W, 158 lm/W, 4000 K, (0.38, 0.37) SDCM<3, Symmetrical, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 6 J, Safety class I, Push-in connector 5-pole, Self‑contained emergency lighting is possible when used with a compatible battery kit accessory

Order code: 910505106538
Full order code: 872110335984100

Specifications

Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - WT120C G3 34S/840 PSR MDUPHW L1500 txt 3.6 kB
Product leaflet
Localized commercial leaflet 910505106538 en_SA pdf 345.3 kB

Brochures

Install instructions
CoreLine waterproof gen3,WT120C G3, dimmable motion sensor pdf 22.4 MB

Visuals

Product-Photographs-910505106538_EU
Multiple assets - Visuals
Product-Diagrams-910505106538_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - WT120C G3 34S/840 PSR MDUPHW L1500 IES
Revit file
Revit file - 910505106538 ZIP
Dialux
ULD File - WT120C G3 34S/840 PSR MDUPHW L1500 ULD
Relux
ROLF File - WT120C G3 34S/840 PSR MDUPHW L1500 ROLFZ
LDT
LDT File - WT120C G3 34S/840 PSR MDUPHW L1500 LDT

Other

Environmental product declaration
Environmental Product Declaration, CoreLine waterproof G3, WT120C G3 pdf 1.2 MB