Saudi Arabia - English

Philips CoreLine waterproof gen3, 50 W, L1500 mm, 8000 lm, 4000 K, Symmetrical, Clear, IP66, IK08, TW3, EL-ready

WT120C G3 80S/840 PSU TW3 L1500

Product Description

L1500 mm, Polycarbonate, Grey, Power supply unit (On/Off), 8000 lm, 50 W, 160 lm/W, 4000 K, (0.38, 0.37) SDCM<3, Symmetrical, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 6 J, Safety class I, Push-in connector 5-pole, Feed-through wiring 3-phase, Self‑contained emergency lighting is possible when used with a compatible battery kit accessory

Order code: 910505106535
Full order code: 872110335981000

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - WT120C G3 80S/840 PSU TW3 L1500 txt 3.5 kB
Product leaflet
Localized commercial leaflet 910505106535 en_SA pdf 350.9 kB

Brochures

Install instructions
CoreLine-waterproof-G3-Installation-Instruction-v202512.pdf pdf 23.3 MB

Visuals

Product-Photographs-910505106535_EU
Multiple assets - Visuals
Product-Diagrams-910505106535_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - WT120C G3 80S/840 PSU TW3 L1500 IES
Revit file
WT120C G3 80S/840 PSU TW3 L1500 910505106535 ZIP
Dialux
ULD File - WT120C G3 80S/840 PSU TW3 L1500 ULD
Relux
ROLF File - WT120C G3 80S/840 PSU TW3 L1500 ROLFZ
LDT
LDT File - WT120C G3 80S/840 PSU TW3 L1500 LDT

Other

Environmental product declaration
Environmental Product Declaration, CoreLine waterproof G3, WT120C G3 pdf 1.2 MB