Saudi Arabia - English

Philips CoreLine waterproof gen3, 25 W, L1200 mm, 4000 lm, 4000 K, Symmetrical, Clear, IP66, IK08, TW3, EL-ready

WT120C G3 40S/840 PSU TW3 L1200

Product Description

L1200 mm, Polycarbonate, Grey, Power supply unit (On/Off), 4000 lm, 25 W, 160 lm/W, 4000 K, (0.38, 0.37) SDCM<3, Symmetrical, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 6 J, Safety class I, Push-in connector 5-pole, Feed-through wiring 3-phase, Self‑contained emergency lighting is possible when used with a compatible battery kit accessory

Order code: 910505106532
Full order code: 872110335978000

Specifications

Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - WT120C G3 40S/840 PSU TW3 L1200 txt 3.5 kB
Product leaflet
Localized commercial leaflet 910505106532 en_SA pdf 337.1 kB

Brochures

Install instructions
CoreLine-waterproof-G3-Installation-Instruction-v202512.pdf pdf 23.3 MB

Visuals

Product-Photographs-910505106532_EU
Multiple assets - Visuals
Product-Diagrams-910505106532_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - WT120C G3 40S/840 PSU TW3 L1200 IES
Revit file
Revit file - 910505106532 ZIP
Dialux
ULD File - WT120C G3 40S/840 PSU TW3 L1200 ULD
Relux
ROLF File - WT120C G3 40S/840 PSU TW3 L1200 ROLFZ
LDT
LDT File - WT120C G3 40S/840 PSU TW3 L1200 LDT

Other

Environmental product declaration
Environmental Product Declaration, CoreLine waterproof G3, WT120C G3 pdf 1.2 MB