Overview
Specifications
Downloads
Where to buy
Home
Products
Indoor luminaires
Trunking
Basic light-line system
CoreLine trunking gen2.5
LL240Z MB-SW WH (5PCS)
Back to family
Back to Pioneers of Light
CoreLine trunking gen2.5
Philips CoreLine trunking gen2.5, Accessory, LL240Z | CORELINE TRUNKING GEN2.5 ACCESSORIE, White
Product Description
Philips CoreLine trunking gen2.5, Accessory, LL240Z | CORELINE TRUNKING GEN2.5 ACCESSORIE, White
Order code:
910925870168
Full order code:
872016996533199
Specifications
Expand all
General Information
Value ladder
Performance
Mechanical and Housing
Overall length
40 mm
Overall width
67 mm
Overall height
62 mm
Dimensions (Height x Width x Depth)
62 x 67 x 40 mm
Material
Steel
Ingress protection code
-
Mech. impact protection code
-
Accessory color
White
Net Weight (Piece)
0.380 kg
Approval and Application
CE mark
Yes
EU RoHS compliant
Yes
Product Data
Order product name
LL240Z MB-SW WH (5PCS)
Full product name
LL240Z MB-SW WH (5PCS)
Full product code
872016996533199
Order code
910925870168
Material Nr. (12NC)
910925870168
Numerator - Quantity Per Pack
1
EAN/UPC - Product/Case
8720169965331
Numerator - Packs per outer box
5
EAN/UPC - Case
8720169965218
Product family code
LL240Z [CORELINE TRUNKING GEN2.5 ACCESSORIE]
Downloads
Leaflets
Product leaflet
Localized commercial leaflet 910925870168 en_SA
pdf 318.0 kB
Visuals
Product-Photographs-910925870168_EU
Multiple assets